
VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

CAM-ACTION, MANUAL VERTICAL HOLD-DOWN CLAMPS – 229 SERIES
Features
- Easy loading with minimum 90° opening angle
- Cam action compensates for thickness variation
- Heavy-duty clamps with robust construction
- Holding capacities up to 5,000 lbf (22.25 kN)
Markets
Applications
- Fixturing and Testing
Product | Short Description | Product Type | Clamp Arm Length (in) | Standard Material | Clamp Arm Style | Service Environment | Maximum Holding Capacity (N) | Height Under Clamp Arm (in) | Base Mounting Style | Maximum Holding Capacity (lbf) | Accomodates Workpiece Variation | Weight (lbs) | Handle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Cam Clamp | Vertical Hold-Down Toggle Clamp | 5.26 | Steel | Solid Bar | Normal | 4450 | 2.05 | Flange | 1000 | No | 2.59 | Vertical |