Destaco Logo

Hold Down Clamps

DESTACO’s 235 Series horizontal hold down clamps feature a low profile, availability in stainless steel models, and optional Destaco® Toggle Lock Plus.

LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 235 SERIES

DESTACO’s 235 Series horizontal hold down clamps feature a low profile, availability in stainless steel models, and optional Destaco® Toggle Lock Plus. These clamps are used in assembly, fixture checking, woodworking, welding, and closures.

Features

  • Holding capacity up to 1680 lbs (7,5 kN)
  • Heavy Duty horizontal clamps with high strength and long life.
  • Low height design
  • Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Low silhouette hold down clamp features a handle that can be operated from either side or from behind
  • Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.

Markets

Product
Short Description
Product Type
Standard Material
Toggle Lock Plus
Handle Opening (+10°)
Clamp Arm Length (in)
Clamp Arm Style
Handle
Maximum Holding Capacity (N)
Service Environment
Height Under Clamp Arm (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
235-U - Flanged Base, U-BarHorizontal Hold-Down Toggle ClampSteel704.17U-BarHorizontal3340Normal1.69Flange750No921.48
Straight Base, U-barHorizontal Hold-Down Toggle ClampSteel704.17U-BarHorizontal3340Normal2.09Straight750No921.48
235-UF - Front Mount, U-BarHorizontal Hold-Down Toggle ClampSteel704.17U-BarHorizontal3340Normal1.69Flange750No921.48
235-UR - 235-U with Toggle Lock PlusHorizontal Hold-Down Toggle ClampSteelYes704.16U-BarHorizontal3340Normal1.7Flange750No921.63
Stainless Steel 235-URHorizontal Hold-Down Toggle ClampStainless SteelYes704.16U-BarHorizontal3340Normal1.7Flange750No921.63
Stainless Steel 235-UHorizontal Hold-Down Toggle ClampStainless Steel704.14U-BarHorizontal3780Normal1.7Flange850No921.48