Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 245 SERIES

DESTACO’s 245 Series horizontal hold down clamps feature a low profile and optimal handle clearance in the open position. These clamps are used in assembly, fixture checking, and welding.

Features

  • Holding capacity up to 1680 lbs (7.5 kN)
  • Heavy-duty clamps with long life
  • Low height design for compact spaces
  • Low silhouette clamp operable from both sides

Markets

Applications

  • Fixturing and Testing
Product
Product Type
Handle Opening (+10°)
Clamp Arm Style
Clamp Arm Length (in)
Maximum Holding Capacity (N)
Standard Material
Handle
Service Environment
Height Under Clamp Arm (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
Horizontal Hold-Down Toggle Clamp74U-Bar4.884450SteelHorizontalNormal2.19Flange1000No1052.91