Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

DESTACO’s 247 and 267 Series vertical hold down clamps feature hardened steel bushings, optional bar guides for greater lateral stability, and accommodations for spindle accessories.

MANUAL, VERTICAL HOLD-DOWN LOCKING CLAMPS – 247 & 267 SERIES

DESTACO’s 247 and 267 Series vertical hold down clamps feature hardened steel bushings, optional bar guides for greater lateral stability, and accommodations for spindle accessories. These clamps are used in assembly, testing, light machining, and welding.

Features

  • Easy loading and unloading with minimum 90° opening angle
  • Cam action clamps automatically compensate for part thickness variation
  • Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
  • Heavy duty clamps feature robust contruction for extended life and durability
  • Holding capacities of up to 5,000lbf [22,25kN]
  • Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models also lock the clamp in the open position
  • Wide variety of sizes and handle lengths offered
  • Modular clamps can be completely configured to meet the specifications of the application.
  • Allow complete flexibility to position the base, handle, and clamp arm

Markets

Product
Short Description
Maximum Holding Capacity (lbf)
Maximum Holding Capacity (N)
Clamp Arm Style
Product Type
Standard Material
Clamp Arm Length (in)
Handle
Handle Opening (+10°)
Service Environment
Height Under Clamp Arm (in)
Base Mounting Style
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
Flanged Base, Solid Bar10004400Solid BarVertical Hold-Down Toggle ClampSteel7.02Vertical67Normal1.98FlangeNo1202.38
Flanged Base, U-Bar10004400U-BarVertical Hold-Down Toggle ClampSteel4.87Vertical67Normal2FlangeNo1202.36
Flanged Base, Solid Bar12005340Solid BarVertical Hold-Down Toggle ClampSteel8.88Vertical72Normal3.08FlangeNo1404.37
Flanged Base, U-Bar12005340U-BarVertical Hold-Down Toggle ClampSteel5.92Vertical72Normal3.08FlangeNo1404.81