Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

MANUAL, VERTICAL HOLD-DOWN LOCKING CLAMPS WITH DUAL MOUNTING – 317 SERIES

DESTACO’s 317 Series vertical hold down clamps feature dual mounting surfaces, large bar opening angle, and accommodations for spindle accessories. These clamps are used in fixture checking, assembly, testing, light machining, and woodworking.

Features

  • Easy loading and unloading with minimum 90° opening angle
  • Cam action clamps automatically compensate for part thickness variation
  • Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
  • Heavy duty clamps feature robust contruction for extended life and durability
  • Holding capacities of up to 5,000lbf [22,25kN]
  • Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models also lock the clamp in the open position
  • Wide variety of sizes and handle lengths offered
  • Modular clamps can be completely configured to meet the specifications of the application.
  • Allow complete flexibility to position the base, handle, and clamp arm

Markets

Product
Short Description
Base Mounting Style
Product Type
Standard Material
Clamp Arm Style
Handle Opening (+10°)
Service Environment
Maximum Holding Capacity (N)
Handle
Clamp Arm Length (in)
Height Under Clamp Arm (in)
Maximum Holding Capacity (lbf)
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
Solid BarFront FlangeVertical Hold-Down Toggle ClampSteelSolid Bar60Normal1780Vertical3.22.68375No1850.75
U-BarFlangeVertical Hold-Down Toggle ClampSteelU-Bar60Normal1670Vertical2.532.68375No1850.75