Destaco Logo

Hold Down Clamps

DESTACO’s 527 Series vertical hold down clamps feature hardened steel bushings at pivot points, thumb level on link for easy opening, and modifiable solid bar to suit your application requirements.

HEAVY-DUTY, VERTICAL HOLD-DOWN LOCKING CLAMPS – 527 SERIES

DESTACO’s 527 Series vertical hold down clamps feature hardened steel bushings at pivot points, thumb level on link for easy opening, and modifiable solid bar to suit your application requirements. These clamps are used in assembly/testing, light machining, and woodworking.

Features

  • Easy loading and unloading with minimum 90° opening angle
  • Cam action clamps automatically compensate for part thickness variation
  • Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
  • Heavy duty clamps feature robust construction for extended life and durability
  • Holding capacities of up to 5,000lbf [22,25kN]
  • Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models also lock the clamp in the open position
  • Wide variety of sizes and handle lengths offered
  • Modular clamps can be completely configured to meet the specifications of the application.
  • Allow complete flexibility to position the base, handle, and clamp arm

Markets

Product
Short Description
Handle
Product Type
Standard Material
Maximum Holding Capacity (lbf)
Maximum Holding Capacity (N)
Clamp Arm Length (in)
Clamp Arm Style
Service Environment
Handle Opening (+10°)
Height Under Clamp Arm (in)
Base Mounting Style
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
Vertical Hold Down ClampVerticalVertical Hold-Down Toggle ClampSteel100044503.27Solid BarHarsh/Dirty652.21FlangeNo1952.49
Vertical Hold Down ClampVerticalVertical Hold-Down Toggle ClampSteel100044503.27Solid BarHarsh/Dirty652.21Front Mount FlangeNo1952.49