Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

HEAVY-DUTY, VERTICAL HOLD-DOWN LOCKING CLAMPS – 528 SERIES

DESTACO's 528 Series heavy-duty, vertical hold down clamps feature hardened steel bushings at pivot points and a modifiable solid bar to suit your application requirements. These clamps are used in assembly/testing, light machining, welding, and medium to heavy clamping.

Features

  • Easy loading and unloading with minimum 90° opening angle
  • Cam action clamps automatically compensate for part thickness variation
  • Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
  • Heavy duty clamps feature robust construction for extended life and durability
  • Holding capacities of up to 5,000lbf [22,25kN]
  • Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models also lock the clamp in the open position
  • Wide variety of sizes and handle lengths offered
  • Modular clamps can be completely configured to meet the specifications of the application.
  • Allow complete flexibility to position the base, handle, and clamp arm

Markets

Product
Standard Material
Clamp Arm Length (in)
Service Environment
Maximum Holding Capacity (N)
Clamp Arm Style
Height Under Clamp Arm (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Accomodates Workpiece Variation
Weight (lbs)
Handle
Steel3.4Normal4450Solid Bar2.06Flange1000No2.5Vertical
Steel3.4Normal4450Solid Bar2.06Front Mount Flange1000No2.5Vertical