Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

HEAVY-DUTY, VERTICAL HOLD-DOWN LOCKING CLAMPS – 548 & 578 SERIES

DESTACO’s 548 and 578 Series heavy-duty, vertical hold down clamps feature hardened steel pins and bushings for long life, large bar guides for greater lateral stability, and replaceable pins. These clamps are used in assembly/testing, light machining, welding, and heavy duty clamping.

Features

  • Easy loading and unloading with minimum 90° opening angle
  • Cam action clamps automatically compensate for part thickness variation
  • Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
  • Heavy duty clamps feature robust contruction for extended life and durability
  • Holding capacities of up to 5,000lbf [22,25kN]
  • Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models also lock the clamp in the open position
  • Wide variety of sizes and handle lengths offered
  • Modular clamps can be completely configured to meet the specifications of the application.
  • Allow complete flexibility to position the base, handle, and clamp arm

Markets

Product
Short Description
Product Type
Standard Material
Handle Opening (+10°)
Clamp Arm Style
Clamp Arm Length (in)
Maximum Holding Capacity (N)
Service Environment
Height Under Clamp Arm (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
Handle
Vertical Hold Down ClampVertical Hold-Down Toggle ClampSteel129Solid Bar4.2511100Harsh/Dirty2.24Straight2500No1995.29Vertical
Vertical Hold Down ClampVertical Hold-Down Toggle ClampSteel129Solid Bar4.6117800Harsh/Dirty2.79Straight4000No1999.13Vertical