
Hold Down Clamps

MANUAL, VERTICAL HOLD-DOWN LOCKING CLAMPS – 91090 SERIES
Features
- Easy loading and unloading with minimum 90° opening angle
- Cam action clamps automatically compensate for part thickness variation
- Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
- Heavy duty clamps feature robust contruction for extended life and durability
- Holding capacities of up to 5,000lbf [22,25kN]
- Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models also lock the clamp in the open position
- Wide variety of sizes and handle lengths offered
- Modular clamps can be completely configured to meet the specifications of the application.
- Allow complete flexibility to position the base, handle, and clamp arm
Markets
Product | Short Description | Product Type | Family | Function | Series | CAD Part Number | Product Series |
---|---|---|---|---|---|---|---|
Vertical Handclamp | Vertical Handclamp | Manual Clamping | Clamping | hold-down-clamps-91090 | 91090 | 91090 Series |