
Pull Action, Manual Latch Clamps for Molding & Assembly Applications

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 323, 331 & 341 SERIES
Features
- Fixed stop automatically limits the handle travel at various clamping positions
- Patented Thumb Control Lever provides one-handed operation
Markets
Product | Short Description | Maximum Holding Capacity (lbf) | Maximum Holding Capacity (N) | Product Type | Standard Material | Toggle Lock Plus | Max Hook Adjustment (in) | U-Hook Included? | Drawing Movement without Thumb Control (in) | Base Mounting Style | Hook Type | Weight (lbs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Pull Action Latch Clamp | 360 | 1600 | Pull-Action Latch Clamp | Steel | 0.49 | Yes | 1.18 | Flange | U-Hook (Horizontal) | 0.15 | ||
323 With 100mm Longer Hook | Pull-Action Latch Clamp | Steel | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | ||||||
323 With 25mm Longer Hook | Pull-Action Latch Clamp | Steel | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | ||||||
323 With 50mm Longer Hook | Pull-Action Latch Clamp | Steel | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | ||||||
331 with Toggle Lock Plus | 360 | 1600 | Pull-Action Latch Clamp | Steel | Yes | 0.49 | Yes | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | |
323-R WITH 100mm LONGER HOOK | Pull-Action Latch Clamp | Steel | Yes | 0.49 | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | ||||
323-R WITH 25mm LONGER HOOK | Pull-Action Latch Clamp | Steel | Yes | 0.49 | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | ||||
323-R With 50Mm Longer Hook | Pull-Action Latch Clamp | Steel | Yes | 0.49 | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | ||||
Stainless Steel 323-R | 360 | 1600 | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.49 | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | ||
323-RSS With 100 mm Longer Hook | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.49 | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | ||||
323-RSS With 25 mm Longer Hook | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.49 | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | ||||
323-RSS With 50 mm Longer Hook | 360 | 1600 | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.49 | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | ||
Stainless Steel 323 | 360 | 1600 | Pull-Action Latch Clamp | Stainless Steel | 0.49 | Yes | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | ||
323-SS With 100 mm Longer Hook | 360 | 1600 | Pull-Action Latch Clamp | Stainless Steel | 0.49 | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | |||
323-SS With 25 mm Longer Hook | 360 | 1600 | Pull-Action Latch Clamp | Stainless Steel | 0.49 | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | |||
323-SS With 50 mm Longer Hook | 360 | 1600 | Pull-Action Latch Clamp | Stainless Steel | 0.49 | 1.17 | Flange | U-Hook (Horizontal) | 0.15 | |||
Pull Action Latch Clamp | 700 | 3200 | Pull-Action Latch Clamp | Steel | 0.59 | Yes | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | ||
331 with 100mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Steel | 0.59 | Yes | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | ||
331 with 25mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Steel | 0.59 | Yes | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | ||
331 with 50mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Steel | 0.59 | Yes | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | ||
Pull Action Latchclamp With Release Lever | 700 | 3200 | Pull-Action Latch Clamp | Steel | Yes | 0.59 | Yes | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | |
331-R with 100mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Steel | Yes | 0.59 | Yes | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | |
331-R with 25mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Steel | Yes | 0.59 | Yes | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | |
331-R with 50mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Steel | Yes | 0.59 | Yes | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | |
Stainless Steel 331-R | 700 | 3200 | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.59 | Yes | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | |
331-RSS with 100mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.59 | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | ||
331-RSS with 25mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.59 | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | ||
331-RSS with 50mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.59 | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | ||
Stainless Steel 331 | 700 | 3200 | Pull-Action Latch Clamp | Stainless Steel | 0.59 | Yes | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | ||
331-SS with 100mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Stainless Steel | 0.59 | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | |||
331-SS with 25mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Stainless Steel | 0.59 | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | |||
331-SS with 50mm Longer Hook | 700 | 3200 | Pull-Action Latch Clamp | Stainless Steel | 0.59 | 1.75 | Flange | U-Hook (Horizontal) | 0.55 | |||
Pull Action Latch Clamp | 2000 | 8900 | Pull-Action Latch Clamp | Steel | 0.76 | Yes | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | ||
341 with 100mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Steel | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | ||||
341 with 25mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Steel | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | ||||
341 with 50mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Steel | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | ||||
Pull Action Latchclamp With Release Lever | 2000 | 8900 | Pull-Action Latch Clamp | Steel | Yes | 0.76 | Yes | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | |
341-R And 100mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Steel | Yes | 0.76 | Yes | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | |
341-R And 25mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Steel | Yes | 0.76 | Yes | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | |
341-R And 50mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Steel | Yes | 0.76 | Yes | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | |
Stainless Steel 341-R | 2000 | 8900 | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.76 | Yes | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | |
341-RSS And 100mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.76 | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | ||
341-RSS And 25mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.76 | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | ||
341-RSS And 50mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Stainless Steel | Yes | 0.76 | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | ||
Stainless Steel 341 | 2000 | 8900 | Pull-Action Latch Clamp | Stainless Steel | 0.76 | Yes | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | ||
341-SS And 100mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Stainless Steel | 0.76 | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | |||
341-SS And 25mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Stainless Steel | 0.76 | 2.5 | Flange | U-Hook (Horizontal) | 1.43 | |||
341-SS And 50mm Longer Hook | 2000 | 8900 | Pull-Action Latch Clamp | Stainless Steel | 0.76 | 2.5 | Flange | U-Hook (Horizontal) | 1.43 |