
Pull Action, Manual Latch Clamps for Molding & Assembly Applications

J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES
Features
- Fixed stop automatically limits the handle travel at various clamping positions
- Patented Thumb Control Lever provides one-handed operation
Markets
Product | Short Description | Maximum Holding Capacity (lbf) | Maximum Holding Capacity (N) | Standard Material | Toggle Lock Plus | Product Type | Max Hook Adjustment (in) | Accessories | Drawing Movement without Thumb Control (in) | Drawing Movement with Thumb Control | Base Mounting Style | Hook Type | Weight (lbs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Pull Action Latch Clamp | 200 | 900 | Steel | Pull-Action Latch Clamp | 0.25 | 330215330-ZB1 | 2.35 | 1.5 | Flange | J-Hook | 0.24 | ||
330 W/ 100mm Longer Hook | 200 | 900 | Steel | Pull-Action Latch Clamp | 0.25 | 2.35 | 1.5 | Flange | J-Hook | 0.24 | |||
330 With 25mm Longer Hook | 200 | 900 | Steel | Pull-Action Latch Clamp | 0.25 | 330215-M-25 | 2.35 | 1.5 | Flange | J-Hook | 0.24 | ||
330 With 50mm Longer Hook | 200 | 900 | Steel | Pull-Action Latch Clamp | 0.25 | 330215-M-50 | 2.35 | 1.5 | Flange | J-Hook | 0.24 | ||
Stainless Steel 330 | 200 | 900 | Stainless Steel | Pull-Action Latch Clamp | 0.25 | 330915 | 2.35 | 1.5 | Flange | J-Hook | 0.24 | ||
330-SS WITH 100mm LONGER HOOK (330903-152) | 200 | 900 | Stainless Steel | Pull-Action Latch Clamp | 0.25 | 2.35 | 1.5 | Flange | J-Hook | 0.24 | |||
330-SS With 25mm Longer Hook (330903-76) | 200 | 900 | Stainless Steel | Pull-Action Latch Clamp | 0.25 | 330915-M-25 | 2.35 | 1.5 | Flange | J-Hook | 0.24 | ||
330-SS WITH 50mm LONGER HOOK (330903-101) | 200 | 900 | Stainless Steel | Pull-Action Latch Clamp | 0.25 | 2.35 | 1.5 | Flange | J-Hook | 0.24 | |||
Pull Action Latch Clamp | 375 | 1670 | Steel | Pull-Action Latch Clamp | 0.43 | 351215351-ZB1 | 4 | 2.75 | Flange | J-Hook | 0.62 | ||
Pull Action Latchclamp | 375 | 1670 | Steel | Pull-Action Latch Clamp | 0.43 | 351215351-ZB1 | 4 | 2.75 | Narrow Flange | J-Hook | 0.62 | ||
351-B With 25 Mm Long Hook | 375 | 1670 | Steel | Pull-Action Latch Clamp | 0.43 | 351215-M-100 | 4 | 2.75 | Narrow Flange | J-Hook | 0.62 | ||
351-B With 25 Mm Long Hook | 375 | 1670 | Steel | Pull-Action Latch Clamp | 0.43 | 351215-M-25 | 4 | 2.75 | Narrow Flange | J-Hook | 0.62 | ||
351-B With 50Mm Longer Hook | 375 | 1670 | Steel | Pull-Action Latch Clamp | 0.43 | 351215-M-50 | 4 | 2.75 | Narrow Flange | J-Hook | 0.62 | ||
Ss 351-Bss ClampPull-Action | 375 | 1670 | Stainless Steel | Pull-Action Latch Clamp | 0.43 | 351915 | 4 | 2.75 | Narrow Flange | J-Hook | 0.62 | ||
351-Bss With 100 Mm Long Hook | 375 | 1670 | Stainless Steel | Pull-Action Latch Clamp | 0.43 | 4 | 2.75 | Narrow Flange | J-Hook | 0.62 | |||
351-Bss With 25mm Longer Hook | 375 | 1670 | Stainless Steel | Pull-Action Latch Clamp | 0.43 | 4 | 2.75 | Narrow Flange | J-Hook | 0.62 | |||
351 With 100mm Longer Hook | 375 | 1670 | Steel | Pull-Action Latch Clamp | 0.43 | 351215-M-100 | 4 | 2.75 | Flange | J-Hook | 0.62 | ||
Pull Action Latchclamp With Longer Hook | 375 | 1670 | Steel | Pull-Action Latch Clamp | 0.43 | 351215-M-25 | 4 | 2.75 | Flange | J-Hook | 0.62 | ||
351 With 50Mm Longer Hook | 375 | 1670 | Steel | Pull-Action Latch Clamp | 0.43 | 351215-M-50 | 4 | 2.75 | Flange | J-Hook | 0.62 | ||
Pull Action Latchclamp With Release Lever | 375 | 1670 | Steel | Yes | Pull-Action Latch Clamp | 0.43 | 351215351-ZB1 | 4 | 2.75 | Flange | J-Hook | 0.79 | |
351-R With 100mm Long Hook | 375 | 1670 | Steel | Yes | Pull-Action Latch Clamp | 0.43 | 351215-M-100 | 4 | 2.75 | Flange | J-Hook | 0.79 | |
351-R With 25 mm Long Hook | 375 | 1670 | Steel | Yes | Pull-Action Latch Clamp | 0.43 | 351215-M-25 | 4 | 2.75 | Flange | J-Hook | 0.79 | |
351-R With 50 mm Long Hook | 375 | 1670 | Steel | Yes | Pull-Action Latch Clamp | 0.43 | 351215-M-50 | 4 | 2.75 | Flange | J-Hook | 0.79 | |
Ss 351-Rss Wth Release Lever | 375 | 1670 | Stainless Steel | Yes | Pull-Action Latch Clamp | 0.43 | 351915351-ZB1 | 4 | 2.75 | Flange | J-Hook | 0.79 | |
Pull Action Latch Clamp With 50mm Longer Hook | 375 | 1670 | Stainless Steel | Yes | Pull-Action Latch Clamp | 0.43 | 351915-M-50 | 4 | 2.75 | Flange | J-Hook | 0.79 | |
Stainless Steel 351 | 450 | 2000 | Stainless Steel | Pull-Action Latch Clamp | 0.43 | 351915351-ZB1 | 4 | 2.75 | Flange | J-Hook | 0.62 | ||
351-SS With 100mm Longer Hook | 450 | 2000 | Stainless Steel | Pull-Action Latch Clamp | 0.43 | 351915-M-100 | 4 | 2.75 | Flange | J-Hook | 0.62 | ||
351-SS With 25mm Longer Hook | 450 | 2000 | Stainless Steel | Pull-Action Latch Clamp | 0.43 | 351915-M-25 | 4 | 2.75 | Flange | J-Hook | 0.62 | ||
351-Ss With 50mm Longer Hook | 450 | 2000 | Stainless Steel | Pull-Action Latch Clamp | 0.43 | 351915-M-50 | 4 | 2.75 | Flange | J-Hook | 0.62 | ||
Pull Action Latch Clamp | 750 | 3340 | Steel | Pull-Action Latch Clamp | 0.81 | 371215371-ZB1 | 5.38 | 4.18 | Flange | J-Hook | 1.52 | ||
371 With 100mm Longer Hook | 750 | 3340 | Steel | Pull-Action Latch Clamp | 0.81 | 371215-M-100 | 5.38 | 4.18 | Flange | J-Hook | 1.52 | ||
371 With 25mm Longer Hook | 750 | 3340 | Steel | Pull-Action Latch Clamp | 0.81 | 371215-M-25 | 5.38 | 4.18 | Flange | J-Hook | 1.52 | ||
371 With 50mm Longer Hook | 750 | 3340 | Steel | Pull-Action Latch Clamp | 0.81 | 371215-M-50 | 5.38 | 4.18 | Flange | J-Hook | 1.87 | ||
Pull Action Latchclamp With Release Lever | 750 | 3340 | Steel | Yes | Pull-Action Latch Clamp | 0.81 | 371215371-ZB1 | 5.38 | 4.18 | Flange | J-Hook | 1.87 | |
371-R With A 100 mm Long Hook | 750 | 3340 | Steel | Yes | Pull-Action Latch Clamp | 0.81 | 371215-M-100 | 5.38 | 4.18 | Flange | J-Hook | 1.87 | |
371-R With 25mm Longer Hook | 750 | 3340 | Steel | Yes | Pull-Action Latch Clamp | 0.81 | 371215-M-25 | 5.38 | 4.18 | Flange | J-Hook | 1.87 | |
371-R With 50mm Longer Hook | 750 | 3340 | Steel | Yes | Pull-Action Latch Clamp | 0.81 | 371215-M-50 | 5.38 | 4.18 | Flange | J-Hook | 1.87 | |
Pull Action Latch Clamp (Stainless Steel) | 750 | 3340 | Stainless Steel | Yes | Pull-Action Latch Clamp | 0.81 | 371915371-ZB1 | 5.38 | 4.18 | Flange | J-Hook | 1.87 | |
371-RSS With A 100 mm Long Hook | 750 | 3340 | Stainless Steel | Yes | Pull-Action Latch Clamp | 0.81 | 371915-M-100 | 5.38 | 4.18 | Flange | J-Hook | 1.87 | |
371-RSS With 25mm Longer Hook | 750 | 3340 | Stainless Steel | Yes | Pull-Action Latch Clamp | 0.81 | 371915-M-25 | 5.38 | 4.18 | Flange | J-Hook | 1.87 | |
371-SS With 50mm Longer Hook | 750 | 3340 | Stainless Steel | Yes | Pull-Action Latch Clamp | 0.81 | 371915-M-50 | 5.38 | 4.18 | Flange | J-Hook | 1.87 | |
Stainless Steel 371 | 750 | 3340 | Stainless Steel | Pull-Action Latch Clamp | 0.81 | 371915371-ZB1 | 5.38 | 4.18 | Flange | J-Hook | 1.52 | ||
371-SS With A 100 mm Long Hook | 750 | 3340 | Stainless Steel | Pull-Action Latch Clamp | 0.81 | 371915-M-100 | 5.38 | 4.18 | Flange | J-Hook | 1.52 | ||
371-SS With 25mm Longer Hook | 750 | 3340 | Stainless Steel | Pull-Action Latch Clamp | 0.81 | 371915-M-25 | 5.38 | 4.18 | Flange | J-Hook | 1.52 | ||
371-SS With 50mm Longer Hook | 750 | 3340 | Stainless Steel | Pull-Action Latch Clamp | 0.81 | 371915-M-50 | 5.38 | 4.18 | Flange | J-Hook | 1.52 | ||
Pull Action Latch Clamp | 1000 | 4450 | Steel | Pull-Action Latch Clamp | 0.93 | 381215381-ZB1 | 6.13 | 4.69 | Flange | J-Hook | 2.56 | ||
381 With 100mm Longer Hook | 1000 | 4450 | Steel | Pull-Action Latch Clamp | 0.93 | 381215-M-100 | 6.13 | 4.69 | Flange | J-Hook | 2.56 | ||
381 With 25mm Longer Hook | 1000 | 4450 | Steel | Pull-Action Latch Clamp | 0.93 | 381215-M-25 | 6.13 | 4.69 | Flange | J-Hook | 2.56 | ||
381 With 50mm Longer Hook | 1000 | 4450 | Steel | Pull-Action Latch Clamp | 0.93 | 6.13 | 4.69 | Flange | J-Hook | 2.56 | |||
Stainless Steel 381 | 1000 | 4450 | Stainless Steel | Pull-Action Latch Clamp | 0.93 | 381915381-ZB1 | 6.13 | 4.69 | Flange | J-Hook | 2.56 | ||
381-SS With 100mm Longer Hook | 1000 | 4450 | Stainless Steel | Pull-Action Latch Clamp | 0.93 | 6.13 | 4.69 | Flange | J-Hook | 2.56 | |||
381-SS With 25mm Longer Hook | 1000 | 4450 | Stainless Steel | Pull-Action Latch Clamp | 0.93 | 6.13 | 4.69 | Flange | J-Hook | 2.56 | |||
381-SS With 50mm Longer Hook | 1000 | 4450 | Stainless Steel | Pull-Action Latch Clamp | 0.93 | 6.13 | 4.69 | Flange | J-Hook | 2.56 |