
Pull Action, Manual Latch Clamps for Molding & Assembly Applications

STEEL, HEAVY DUTY PULL ACTION LATCH CLAMPS - 353 SERIES
Features
- Fixed stop automatically limits the handle travel at various clamping positions
- Patented Thumb Control Lever provides one-handed operation
Markets
Product | Short Description | Product Type | Standard Material | Drawing Movement without Thumb Control (in) | Base Mounting Style | Maximum Holding Capacity (lbf) | Hook Type | Weight (lbs) | Maximum Holding Capacity (N) |
---|---|---|---|---|---|---|---|---|---|
Pull Action Latchclamp | Pull-Action Latch Clamp | Steel | 0.47 | Parting Line Clamp | 2800 | Parting Line | 2.09 | 12460 | |
Pull Action Latchclamp | Pull-Action Latch Clamp | Steel | 0.47 | Parting Line Clamp | 2100 | Parting Line | 2.29 | 9350 |