
Squeeze Action Manual Clamps

SQUEEZE ACTION PLIER CLAMPS FOR MOLDING & CLOSURES – 325 SERIES
Features
- Clamps lock automatically when closing
- Features the DESTACO trigger release for easy one-hand opening
- Most models feature jaws drop-forged in steel
- Forged models are heat-treated alloy steel and machined to close tolerances.
Markets
Product | Short Description | Product Type | Jaw Width (in) | Standard Material | Maximum Holding Capacity (N) | Number Of Adjustable Spindles | Maximum Holding Capacity (lbf) | Jaw Depth (in) | Weight (lbs) | Holding Capacity- Minimum (Lbf) | Spindle Thread | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Squeeze Action Plier Clamp | Squeeze-Action Plier Clamp | 1.78 | Steel | 3560 | 1 | 800 | 1.25 | 1.19 | 10 | M12 | 325203-M | |
Stainless Steel 325 | Squeeze-Action Plier Clamp | 1.78 | Stainless Steel | 3560 | 1 | 800 | 1.25 | 1.19 | 10 | M12 | 325943-M |