
Squeeze Action Manual Clamps

STEEL COMPACT, SQUEEZE ACTION PLIER CLAMPS FOR WELDING & ASSEMBLY - 424 & 441 SERIES
Features
- Clamps lock automatically when closing
- Features the DESTACO trigger release for easy one-hand opening
- Most models feature jaws drop-forged in steel
- Forged models are heat-treated alloy steel and machined to close tolerances.
Markets
Product | Short Description | Maximum Holding Capacity (lbf) | Maximum Holding Capacity (N) | Product Type | Jaw Width (in) | Standard Material | Number Of Adjustable Spindles | Jaw Depth (in) | Weight (lbs) | Spindle Thread |
---|---|---|---|---|---|---|---|---|---|---|
Squeeze Action Plier Clamp | 200 | 900 | Squeeze Action Plier Clamp | 1 | Steel | 1 | 1.08 | 0.31 | M6 | |
Squeeze-Action Clamp | 200 | 900 | Squeeze Action Plier Clamp | 1 | Steel | 2 | 1.08 | 0.31 | M6 | |
Squeeze Action Plier Clamp | 275 | 1560 | Squeeze Action Plier Clamp | 1.25 | Steel | 1 | 1.77 | 0.64 | M8 | |
Squeeze-Action Clamp | 275 | 1560 | Squeeze Action Plier Clamp | 1.25 | Steel | 2 | 1.77 | 0.64 | M8 |