
Push Clamps and Straight Line Action Clamps

HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5130, 5131 & 5133 Series
Features
- Holding capacity up to 1300 lbs (5,780 N)
- Heavy Duty horizontal clamps with high strength and long life.
- Low height design
- Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Low silhouette hold down clamp features a handle that can be operated from either side or from behind
- Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.
Markets
Product | Short Description | Handle | Standard Material | Toggle Lock Plus | Base Mounting Style | Maximum Holding Capacity (lbf) | Maximum Holding Capacity (N) | Product Type |
---|---|---|---|---|---|---|---|---|
Plunger Clamp, Flange Base | Horizontal | Steel | Flange | 5800 | 25800 | Plunger Clamp (Bolt Base Model) | ||
Straight Line Clamps Solid Base-Imperial | Horizontal | Steel | Solid | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | ||
5130-B with Toggle Lock Plus | Steel | Yes | Solid | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | ||
Plunger Clamp (Bolt Base Model) - Metric | Steel | Flange | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | |||
Straight Line Clamps Solid Base-Metric | Steel | Solid | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | |||
5130-MB with Toggle Lock Plus | Steel | Yes | Solid | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | ||
5130-M with Toggle Lock Plus | Steel | Yes | Flange | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | ||
5130 with Toggle Lock Plus | Steel | Yes | Flange | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | ||
Plunger Clamp, Flange Base | Horizontal | Steel | Flange | 2500 | 11120 | Heavy-Duty Straight-Line Action Clamp | ||
Straight Line Clamps Solid Base-Imperial | Horizontal | Steel | Solid | 2500 | 11120 | Heavy-Duty Straight-Line Action Clamp | ||
5131-B with Toggle Lock Plus | Horizontal | Steel | Yes | Solid | 2500 | 11120 | Heavy-Duty Straight-Line Action Clamp | |
Plunger Clamp (Bolt Base Model) - Metric | Steel | Flange | 2500 | 11120 | Heavy-Duty Straight-Line Action Clamp | |||
Straight Line Clamps Solid Base-Metric | Steel | Solid | 2500 | 11120 | Heavy-Duty Straight-Line Action Clamp | |||
5131-MB with Toggle Lock Plus | Steel | Yes | Solid | 2500 | 11120 | Heavy-Duty Straight-Line Action Clamp | ||
5131-M with Toggle Lock Plus | Steel | Yes | Flange | 2500 | 11120 | Heavy-Duty Straight-Line Action Clamp | ||
5131 with Toggle Lock Plus | Steel | Yes | Flange | 2500 | 11120 | Heavy-Duty Straight-Line Action Clamp | ||
Plunger Clamp, Flange Base - Imperial | Horizontal | Steel | Flange | 4600 | 20460 | Heavy-Duty Straight-Line Action Clamp | ||
Plunger Clamp (Straight Base) | Horizontal | Steel | Solid | 4600 | 20460 | Heavy-Duty Straight-Line Action Clamp | ||
5133-B with Toggle Lock Plus | Horizontal | Steel | Yes | Solid | 4600 | 20460 | Heavy-Duty Straight-Line Action Clamp | |
Plunger Clamp, Flange Base - Metric | Steel | Flange | 4600 | 20460 | Heavy-Duty Straight-Line Action Clamp | |||
Plunger Clamp (Straight Base) - Metric | Steel | Solid | 4600 | 20460 | Heavy-Duty Straight-Line Action Clamp | |||
5133-MB with Toggle Lock Plus | Steel | Yes | Solid | 4600 | 20460 | Heavy-Duty Straight-Line Action Clamp | ||
5133-M with Toggle Lock Plus | Steel | Yes | Flange | 4600 | 20460 | Heavy-Duty Straight-Line Action Clamp | ||
5133 with Toggle Lock Plus | Steel | Yes | Flange | 4600 | 20460 | Heavy-Duty Straight-Line Action Clamp |