
Push Clamps and Straight Line Action Clamps

HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5150 Series
Features
- Holding capacity up to 1300 lbs (5,780 N)
- Heavy Duty horizontal clamps with high strength and long life.
- Low height design
- Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Low silhouette hold down clamp features a handle that can be operated from either side or from behind
- Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.
Markets
Product | Short Description | Handle | Standard Material | Toggle Lock Plus | Base Mounting Style | Maximum Holding Capacity (lbf) | Maximum Holding Capacity (N) | Product Type |
---|---|---|---|---|---|---|---|---|
Square Plunger Clamp, Flanged Base - Imperial | Horizontal | Steel | Flange | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | ||
Square Plunger Clamp, Solid Base - Imperial | Horizontal | Steel | Solid | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | ||
5150-B with Toggle Lock Plus | Horizontal | Steel | Yes | Solid | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | |
Square Plunger Clamp, Flanged Base - Metric | Steel | Flange | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | |||
Square Plunger Clamp, Solid Base - Metric | Steel | Solid | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | |||
5150-MB with Toggle Lock Plus | Steel | Yes | Solid | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | ||
5150-M with Toggle Lock Plus | Steel | Yes | Flange | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp | ||
5150 with Toggle Lock Plus | Steel | Yes | Flange | 5800 | 25800 | Heavy-Duty Straight-Line Action Clamp |