Destaco Logo

Straight Line Action Clamps for Assembly, Testing & More

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, SOLDERING & GLUING – 6001 SERIES

DESTACO’s 6001 Series straight line action clamps feature a heavy-duty design, 50% more holding capacity than the Model 601, and allow the handle to fall below the mounting plane to lock in retracted position. Common applications for these clamps include assembly, testing, soldering, and gluing.

Features

  • Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
  • Plunger locks in extended position only
  • Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models lock in the open position.

Markets

Applications

Product
Short Description
Product Type
Plunger Travel (in)
Standard Material
Plunger Height (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Weight (lbs)
Imperial or Metric Product
Maximum Holding Capacity (N)
6001 Plunger Clamp - ImperialStraight-Line Action Clamp0.63Steel0.5Flange1500.11Imperial670
6001 Plunger Clamp - MetricStraight-Line Action Clamp0.63Steel0.5Flange1500.11Metric670
Stainless Steel 6001-MStraight-Line Action Clamp0.63Stainless Steel0.5Flange1500.11Metric670
Stainless Steel 6001-MStraight-Line Action Clamp0.63Stainless Steel0.5Flange1500.11Imperial670