
Straight Line Action Clamps for Assembly, Testing & More

LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, TENSIONING DEVICES – 6015 SERIES
Features
- Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
- Plunger locks in extended position only
- Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models lock in the open position.
Markets
Applications
- Fixturing and Testing
- CNC Machining
- Plastic injection molding
Product | Short Description | Product Type | Toggle Lock Plus | Standard Material | Plunger Travel (in) | Plunger Height (in) | Base Mounting Style | Maximum Holding Capacity (lbf) | Weight (lbs) | Imperial or Metric Product | Maximum Holding Capacity (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
Straight Line Action Clamp | Straight-Line Action Clamp | Steel | 0.7 | 0.5 | Flange | 560 | 0.33 | Imperial | 2500 | ||
Straight-Line Action Handclamp | Straight-Line Action Clamp | Steel | 0.7 | 0.5 | Flange | 560 | 0.33 | Metric | 2500 | ||
Straight-Line Action Handclamp | Straight-Line Action Clamp | Yes | Steel | 0.7 | 0.5 | Flange | 560 | 0.33 | Metric | 2500 | |
Straight-Line Action Clamp | Straight-Line Action Clamp | Stainless Steel | 0.7 | 0.5 | Flange | 560 | 0.33 | Metric | 2500 | ||
Straight Line Action Clamp W/ Rel. Lever | Straight-Line Action Clamp | Yes | Steel | 0.7 | 0.5 | Flange | 560 | 0.33 | Imperial | 2500 | |
Stainless Steel Straight Line Action Clamp | Straight-Line Action Clamp | Stainless Steel | 0.7 | 0.5 | Flange | 560 | 0.33 | Imperial | 2800 |