
Straight Line Action Clamps for Assembly, Testing & More

COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 603 & 608 SERIES
Features
- Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
- Plunger locks in extended position only
- Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models lock in the open position.
Markets
Applications
- Fixturing and Testing
- CNC Machining
- Plastic injection molding
Product | Short Description | Maximum Holding Capacity (lbf) | Maximum Holding Capacity (N) | Toggle Lock Plus | Product Type | Standard Material | Plunger Travel (in) | Plunger Height (in) | Base Mounting Style | Weight (lbs) | Imperial or Metric Product |
---|---|---|---|---|---|---|---|---|---|---|---|
Straight Line Action Clamp - Imperial | 600 | 2670 | Straight-Line Action Clamp | Steel | 1.25 | 0.97 | Flange | 0.84 | Imperial | ||
Straight Line Action Clamp - Metric | 600 | 2670 | Straight-Line Action Clamp | Steel | 1.25 | 0.96 | Flange | 0.84 | Metric | ||
603-M with Black Oxide Finish | 600 | 2670 | Straight-Line Action Clamp | Steel (Black) | 1.25 | 0.96 | Flange | 0.84 | Metric | ||
603-M with Toggle Lock Plus | 600 | 2670 | Yes | Straight-Line Action Clamp | Steel | 1.25 | 0.96 | Flange | 0.84 | Metric | |
Stainless Steel 603-M | 840 | 3740 | Straight-Line Action Clamp | Stainless Steel | 1.25 | 1.25 | Flange | 0.84 | Metric | ||
603 with Toggle Lock Plus | 600 | 2670 | Yes | Straight-Line Action Clamp | Steel | 1.25 | 0.97 | Flange | 0.84 | Imperial | |
Stainless Steel 603 | 840 | 3740 | Straight-Line Action Clamp | Stainless Steel | 1.25 | 0.97 | Flange | 0.84 | Imperial | ||
Straight Line Action Clamp - Imperial | 850 | 3780 | Straight-Line Action Clamp | Steel | 1.63 | 1.25 | Flange | 1.26 | Imperial | ||
Straight Line Action Clamp - Metric | 850 | 3780 | Straight-Line Action Clamp | Steel | 1.63 | 1.25 | Flange | 1.26 | Metric |