![Straight Line Action Clamps for Assembly, Testing & More](/_next/image?url=https%3A%2F%2Fdestaco.bloomreach.io%2Fdelivery%2Fresources%2Fcontent%2Fgallery%2Fcategories%2Fbannerimages%2Fimage-background-header_images_1920x300px_mc-sla.jpg&w=3840&q=100)
Straight Line Action Clamps for Assembly, Testing & More
![](https://destaco.bloomreach.io/delivery/resources/content/gallery/categories/main-page-image/605.jpg?compression=lossy)
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, WOODWORKING & TENSIONING DEVICES – 605 SERIES
Features
- Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
- Plunger locks in extended position only
- Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models lock in the open position.
Markets
Applications
- Fixturing and Testing
- CNC Machining
- Plastic injection molding
Product | Short Description | Product Type | Standard Material | Plunger Travel (in) | Plunger Height (in) | Base Mounting Style | Maximum Holding Capacity (lbf) | Weight (lbs) | Imperial or Metric Product | Maximum Holding Capacity (N) |
---|---|---|---|---|---|---|---|---|---|---|
Straight Line Action Clamp | Straight-Line Action Clamp | Steel | 1.25 | 0.97 | Flange | 300 | 0.68 | Imperial | 1330 | |
Toggle Clamp | Straight-Line Action Clamp | Steel | 1.25 | 0.97 | Flange | 300 | 0.68 | Metric | 1330 |