
Straight Line Action Clamps for Assembly, Testing & More

LOW-PROFILE, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, TESTING, WELDING & TENSIONING DEVICES – 607 SERIES
Features
- Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
- Plunger locks in extended position only
- Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models lock in the open position.
Markets
Applications
- Fixturing and Testing
- CNC Machining
- Plastic injection molding
Product | Short Description | Product Type | Standard Material | Plunger | Plunger Travel (in) | Plunger Height (in) | Base Mounting Style | Maximum Holding Capacity (lbf) | Weight (lbs) | Imperial or Metric Product | Maximum Holding Capacity (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
Straight Line Action Clamp - Imperial | Straight-Line Action Clamp | Steel | Round | 1.63 | 0.69 | Flange | 800 | 1.63 | Imperial | 3560 | |
Straight Line Action Clamp - Metric | Straight-Line Action Clamp | Steel | Round | 1.63 | 0.69 | Flange | 800 | 1.63 | Metric | 3560 | |
607 with Square Plunger | Straight-Line Action Clamp | Steel | Square | 1.63 | 0.69 | Flange | 800 | 1.63 | Imperial | 3560 | |
607-M with Square Plunger | Straight-Line Action Clamp | Steel | Square | 1.63 | 0.69 | Flange | 800 | 1.63 | Metric | 3560 |