Destaco Logo

Straight Line Action Clamps for Assembly, Testing & More

STRAIGHT LINE ACTION CLAMPS FOR PUSH|PULL CLAMPING - 610 SERIES

DESTACO’s 610 Series straight line action clamps are designed for push/pull clamping and allow the handle to rotate then fall below the mounting plane to lock in retracted position. Common applications for these clamps include assembly/testing, woodworking, and tensioning devices.

Features

  • Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
  • Plunger locks in extended position only
  • Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models lock in the open position.

Markets

Applications

Product
Short Description
Product Type
Standard Material
Plunger Travel (in)
Plunger Height (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Weight (lbs)
Imperial or Metric Product
Maximum Holding Capacity (N)
Straight Line Action Clamp - ImperialStraight-Line Action ClampSteel1.631.7Flange8001.7Imperial3560
Straight Line Action Clamp - MetricStraight-Line Action ClampSteel1.631.7Flange8001.7Metric3560