Destaco Logo

Straight Line Action Clamps for Assembly, Testing & More

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY|TESTING, WOODWORKING & TENSIONING DEVICES - 615 SERIES

DESTACO’s 615 Series straight line action clamps feature reverse handle action and a plunger that locks in the extended position as the handle is moved downward. Common applications for these clamps include assembly/testing, woodworking, and tensioning devices.

Features

  • Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
  • Plunger locks in extended position only
  • Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models lock in the open position.

Markets

Applications

Product
Short Description
Product Type
Standard Material
Plunger Travel (in)
Plunger Height (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Weight (lbs)
Imperial or Metric Product
Maximum Holding Capacity (N)
Straight Line Action Clamp - ImperialStraight-Line Action ClampSteel0.970.97Flange3000.68Imperial1330