Destaco Logo

Straight Line Action Clamps for Assembly, Testing & More

DESTACO’s mounting accessories for threaded body straight line action clamps work as reliable mounting bases for a wide range of our manual clamps.

THRU-HOLE MOUNTING ACCESSORIES FOR THREADED BODY, STRAIGHT LINE ACTION CLAMPS

DESTACO’s mounting accessories for threaded body straight line action clamps work as reliable mounting bases for a wide range of our manual clamps.

Features

  • Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
  • Plunger locks in extended position only
  • Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models lock in the open position.

Markets

Applications

Product
Short Description
Accessories Type
Used With Model/Series
Product Type
Straight-Line Action ClampThreaded Body602602-MMThreaded Body
Mounting BaseThreaded Body6046004Threaded Body
Straight-Line Action ClampThreaded Body604-MM6004-MMThreaded Body
Mounting PlateThreaded Body624624-MMThreaded Body