Destaco Logo

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 807 SERIES

DESTACO’s 807 Series pneumatic toggle clamps feature sensor ready for round or T-slot style sensors, built-in flow restriction that eliminates the need for external flow controls, and function as the pneumatic version of the Series 207 manual clamps. Common applications for these clamps include assembly and welding. Models are now available with optional handles.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Product
Accessories Type
Exerting Force (N)
Height Under Clamp Arm (in)
Clamp Arm Length (in)
Maximum Holding Capacity (N)
Exerting Force (lbf)
Maximum Holding Capacity (lbf)
Air Port size
Clamp Arm Style
Cylinder Bore (in)
Product Type
24121.383.1322205405001/8 NPTsolid1.26Pneumatic Hold Down Action Clamp
Replacement Clamp AssemblyPneumatic Hold Down Action Clamp
25731.382.5116705763751/8 NPTu-bar1.26Pneumatic Hold Down Action Clamp
Replacement Clamp AssemblyPneumatic Hold Down Action Clamp
25731.382.5116705763751/8 NPTu-bar1.26Pneumatic Hold Down Action Clamp
25731.382.5116705763751/8 NPTu-bar1.26Pneumatic Hold Down Action Clamp
Replacement Cylinder AssemblyCylinder Kit