

Colored Handles

Unit View
Dimensions / Applications
- Length (in)6.09
- Weight (lb)2.56
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)3.55
- Clamp Arm Width (in)0.75
- Height Under Clamp Arm (in)1.7
- Maximum Holding Capacity (lbf)1400.0
- Supplied?No
Product Information
- Accessories235906|235106|240208-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorBlack
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly240208-M
- Spindle Included?No
Related Products
2010 Series
2010-U-Y - a 2010-U with Yellow Handle
2010 Series
2010-UR - a 2010-U with Toggle Lock Plus
2010 Series
2010-U-G - a 2010-U with Green Handle
2007 Series
2007-U-K - a 2007-U with Black Handle
2010 Series
2010-U-B - a 2010-U with Blue Handle
2010 Series
2010-S - Flanged Base, Solid Bar
2007 Series
2007-U - Flanged Base, U-Bar
2013 Series
2013-U-K - a 2013-U with Black Handle
2007 Series
2007-U-B - a 2007-U with Blue Handle
2010 Series
2010-U - Flanged Base, U-Bar
2010 Series
2010-U-Y - a 2010-U with Yellow Handle