
Colored Handles

Unit View
Dimensions / Applications
- Length (in)2.73
- Weight (lb)0.35
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningNot Recommended
- Application - WeldingPoor/Low
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)1.73
- Height Under Clamp Arm (in)0.92
- Maximum Holding Capacity (lbf)200.0
- Supplied?No
Product Information
- Accessories202305|202208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorBlack
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly202208-M
- Spindle Included?No
Related Products
202 Series
202-U-L - Flanged Base, Open U-Bar
202 Series
202-U-Y - 202-U with Yellow Handle
202 Series
202-U - Flanged Base, U-Bar
202 Series
202-U-B - 202-U with Blue Handle
202 Series
202-USS - Stainless Steel 202-U
202 Series
202 - Flanged Base, Solid Bar
202 Series
202-U-G - 202-U with Green Handle
202 Series
202-B - Straight Base, Solid Bar
202 Series
202-U-L - Flanged Base, Open U-Bar
202 Series
202-U-Y - 202-U with Yellow Handle