
Colored Handles

Unit View
Dimensions / Applications
- Length (in)4.05
- Weight (lb)0.18
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Duty Cycle2
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)1.42
- Height Under Clamp Arm (in)0.66
- Maximum Holding Capacity (lbf)150.0
- Supplied?No
Product Information
- Accessories201943-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorBlack
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly201943
- Spindle Included?No
Related Products
213 Series
213-USS-B - 213-USS with Blue Handle
213 Series
213-U-L - Flanged Base, Open Bar
213 Series
213-USS-G - 213-USS with Green Handle
213 Series
213-USS-Y - 213-USS with Yellow Handle