%3Afill(white)%2Fcatsy.1004%2F604-Y%2B-%2B18600.jpg%2Frename%2F604-Y%2B-%2B18600.png&w=3840&q=75)

Colored Handles

Unit View
Dimensions / Applications
- Length (in)2.43
- Weight (lb)0.11
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)200.0
- Plunger Height (in)0.47
- Plunger Travel (in)0.75
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)602105-M
- PlungerRound
- Plunger ThreadM6
- Spindle (Recommended)205203-M
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorBlue
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
602/604/624 Series
604-MM-BLK - a 604-MM with Black Oxide Handle
602/604/624 Series
a 602-MM with Yellow Handle | 602-MM-Y
603/608 Series
603-M-BLK - a 603-M with Black Oxide Finish
602/604/624 Series
a 604-MM with Green Handle | 604-MM-G
6002, 6004 & 6024 Series
6024-MMSS - Clamps Straight Line Action - Metric
609 Series
609-B - a 609 with Straight Base
602/604/624 Series
a 6004-MM with Black Handle | 604-MM-K
602/604/624 Series
a 604-MM with Toggle Lock Plus | 604-MMR
602/604/624 Series
602-MM-BLK - a 602-MM with Black Oxide Finish
602/604/624 Series
a 604-MM with Blue Handle | 604-MM-B
602/604/624 Series
604-MM-BLK - a 604-MM with Black Oxide Handle