

Colored Handles

Unit View
Dimensions / Applications
- Length (in)2.43
- Weight (lb)0.11
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)200.0
- Plunger Height (in)0.47
- Plunger Travel (in)0.75
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)602105-M
- PlungerRound
- Plunger ThreadM6
- Spindle (Recommended)205203-M
- Supplied?No
Product Information
- Accessories205203-M|602
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorBlack
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
602/604/624 Series
a 6004-MM with Black Handle | 604-MM-K
602/604/624 Series
a 604-MM with Yellow Handle | 604-MM-Y
602/604/624 Series
a 602-MM with Green Handle | 602-MM-G