

Colored Handles

Unit View
Dimensions / Applications
- Length (in)4.27
- Weight (lb)0.44
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)300.0
- Plunger Height (in)0.59
- Plunger Travel (in)1.5
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)606104-M
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)606104-M
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorBlack
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
602/604/624 Series
a 604-MM with Blue Handle | 604-MM-B
602/604/624 Series
a 602-MM with Black Handle | 602-MM-K
602/604/624 Series
a 6022-MM with Blue Handle | 602-MM-B
602/604/624 Series
Stainless Steel Version of 604-MM | 604-MMSS
602/604/624 Series
604-MM-BLK - a 604-MM with Black Oxide Handle
602/604/624 Series
a 602-MM with Yellow Handle | 602-MM-Y
602/604/624 Series
a 604-MM with Green Handle | 604-MM-G
602/604/624 Series
a 604-MM with Yellow Handle | 604-MM-Y
602/604/624 Series
a 624-MM with Blue Handle | 624-MM-B
602/604/624 Series
a 624-MM with Black Handle | 624-MM-K
602/604/624 Series
a 604-MM with Blue Handle | 604-MM-B