Destaco Logo

HORIZONTAL COMPLIANCE DEVICES FOR ROBOTIC TOOLING ALIGNMENT – CH SERIES

CH-140-P - Robotic Tooling Range Ch

Unit View

Dimensions / Applications

  • Weight (lb)9.5

Technical Details

  • Misalignment (in)0.31
  • Payload (lb)66.14
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHorizontal Complaince Device
  • Spindle Included?No