Electric Parallel Grippers

Electric Automation Grippers
Features
- Simple and fast installation, no software required
- Energy efficient reducing operation costs
- Easier to operate and control than pneumatic grippers
- Clean Room Compliance
- The DPE-200-25 is suitable for a Class 6 environment as per ISO 14644-1. Certificate of Compliance
- The DPE-400 is suitable for a Class 5 environment as per ISO 14644-1. Certificate of Compliance
- Zero maintenance for maximum machine uptime
- No valves, tubing, compressor, or filters required
- The DirectConnectâ„¢ feature allows direct mounting to other DESTACO Robohand rotary and slide products.
Markets
Applications
- Fixturing and Testing
- Plastic injection molding