Destaco Logo

Electric Parallel Grippers

Electric, 2-Jaw Parallel Grippers Tested for 20+ Million Cycles – DPE Series

As easy as a pneumatic gripper to control and operate, these electric parallel grippers are plug and play with no programming, tuning or adjusting required. The units only 3W required, can be driven directly by most PLC’s without a separate power supply, and can be battery driven for remote applications. They offer 20+ million cycles with zero maintenance! This higher reliability eliminates down time and offers the lowest cost of ownership or any gripper – pneumatic or electric. The built-in electronics are sealed within the gripper, and there’s no external control board needed. 4-pin/wire control cable sold separately. 24 VDC, 4-wire input: power, ground, open and closed signals. 100% duty cycle for high throughput.

Features

  • Simple and fast installation, no software required
  • Energy efficient reducing operation costs
  • Easier to operate and control than pneumatic grippers
  • The DPE-200-25 is suitable for a Class 6 environment as per ISO 14644-1. Certificate of Compliance
  • The DPE-400 is suitable for a Class 5 environment as per ISO 14644-1. Certificate of Compliance
  • Zero maintenance for maximum machine uptime
  • No valves, tubing, compressor, or filters required
  • The DirectConnect™ feature allows direct mounting to other DESTACO Robohand rotary and slide products.

Markets

Applications