Destaco Logo

Parallel Grippers

Designed for CNC machining applications, chip/dry particulate harsh environments, and non-synchronous jaw or fixed jaw clamp operations.

GENERAL PURPOSE MODULAR, PARALLEL GRIPPERS WITH MULTI-POSITION SENSING – DPG SERIES

Designed for CNC machining applications, chip/dry particulate harsh environments, and non-synchronous jaw or fixed jaw clamp operations. These units are rugged general purpose modular grippers with multi-position sensing up to four locations. Each gripper is shielded to repel metal chips and particulates. The spring assist option maintains grip in case of air pressure loss, along with synchronous or non-synchronous jaw operation. Each unit features multiple air ports to support manifold interface using O-rings and two finger mounting surfaces are present on each jaw.

Features

  • Fail-safe grippers
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications