
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2007 SERIES

Unit View
Dimensions / Applications
- Length (in)4.82
- Weight (lb)1.19
- Width (in)1.94 in
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Closures; Food Processing; Welding; Wood Working
- Product ApplicationCLAMPING
Technical Details
- Arm Length (in)2.88
- Clamp Arm Height (in)114
- Clamp Arm Length (in)2.88
- Height Under Clamp Arm (in)1.25
- Maximum Holding Capacity (lbf)1000
- Supplied?No
Product Information
- Accessories2007208-M|507107|207943-M|507907
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly2007208-M
- Spindle Included?No
Related Products
2007 Series
2007-UR - 2007-U with Toggle Lock Plus
2007 Series
2007-S - Flanged Base, Solid Bar
2007 Series
2007-U-Y - 2007-U with Yellow Handle
2007 Series
2007-SR - 2007-S with Toggle Lock Plus
2007 Series
2007-U - Flanged Base, U-Bar
2007 Series
2007-UF - Front Mount, U-Bar
2007 Series
2007-U-K - 2007-U with Black Handle
2007 Series
2007-SB - Straight Base, Solid Bar
2007 Series
2007-U-B - 2007-U with Blue Handle
2010 Series
2010-UR - 2010-U with Toggle Lock Plus
2007 Series
2007-UR - 2007-U with Toggle Lock Plus
2007 Series
2007-S - Flanged Base, Solid Bar