
LOW-PROFILE, VERTICAL MANUAL HOLD-DOWN CLAMPS – 201 SERIES

Visit Product Series:
Hold Down Clamps-201Unit View
Dimensions / Applications
- Length (in)2.04
- Weight (lb)1.54
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningNot Recommended
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)1.01
- Height Under Clamp Arm (in)0.63
- Maximum Holding Capacity (lbf)100.0
- Supplied?No
Product Information
- Accessories305208-M|102111|305208-M|102111
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleT-Handle
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly305208-M
- Spindle Included?No
Related Products
207 Series
207-S - Flanged Base, Solid Bar
207 Series
207-USS - Stainless Steel 207-U
207 Series
207-U-Y - 207-U with Yellow Handle
207 Series
207-U-L - Flanged Base, Open Bar
210 Series
210-SR - 210-S with Toggle Lock Plus
201 Series
201-U - Flanged Base, U-Bar
201 Series
201-USS - Stainless Steel 201-U