%3Afill(white)%2Fcatsy.1004%2F201_TU.jpg%2Frename%2F201_TU.png&w=3840&q=75)

LOW-PROFILE, VERTICAL MANUAL HOLD-DOWN CLAMPS – 201 SERIES

Unit View
Dimensions / Applications
- Length (in)2.04
- Weight (lb)1.54
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningNot Recommended
- Application - WeldingPoor/Low
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)1.02
- Clamp Arm Height (in)0.62
- Clamp Arm Length (in)1.03
- Height Under Clamp Arm (in)0.62
- Maximum Holding Capacity (lbf)125
- Supplied?No
Product Information
- Accessories201943-M|102911|201943-M|102911
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly201943
- Spindle Included?No
Related Products
210 Series
a 210-USS - Stainless Steel 210-U
201 Series
a 201-U - Flanged Base, U-Bar
210 Series
a 210-S - Flanged Base, Solid Bar