%3Afill(white)%2Fcatsy.1004%2F202.jpg%2Frename%2F202.png&w=3840&q=75)

VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 202 SERIES

Unit View
Dimensions / Applications
- Length (in)2.08
- Weight (lb)0.35
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningNot Recommended
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)1.31
- Height Under Clamp Arm (in)0.93
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accessories202305|202208-M|215105|202208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleT-Handle
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly202208-M
- Spindle Included?No
Related Products
202 Series
202-USS - Stainless Steel 202-U
202 Series
202-U - Flanged Base, U-Bar
202 Series
202-SS - Stainless Steel 202
202 Series
202-U-L - Flanged Base, Open U-Bar
202 Series
a 202-U with Yellow Handle | 202-U-Y
202 Series
a 202-U with Blue Handle | 202-U-B
202 Series
202-B - Straight Base, Solid Bar
202 Series
202-UB-L - Straight Base, Open U-Bar
202 Series
202 - Flanged Base, Solid Bar
202 Series
202-USS - Stainless Steel 202-U