
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 202 SERIES

Visit Product Series:
Hold Down Clamps-202Unit View
Dimensions / Applications
- Length (in)2.73
- Weight (lb)0.35
- Width (in)1.57 in
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningNot Recommended
- Application - WeldingPoor/Low
- ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working
- Service EnvironmentNormal
Technical Details
- Arm Length (in)1.73
- Clamp Arm Height (in)0.92
- Clamp Arm Length (in)1.73
- Height Under Clamp Arm (in)0.92
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accessories202305|202208-M|215105|202208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly202208-M
- Spindle Included?No
Related Products
202 Series
202-U-Y - 202-U with Yellow Handle
202 Series
202-U-L - Flanged Base, Open U-Bar
202 Series
202-U-B - 202-U with Blue Handle
202 Series
202-USS - Stainless Steel 202-U