
LOW-PROFILE HORIZONTAL, MANUAL HOLD-DOWN CLAMPS – 205 SERIES

Visit Product Series:
Hold Down Clamps-205Unit View
Dimensions / Applications
- Length (in)2.85
- Weight (lb)0.07
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)0.88
- Clamp Arm Height (in)0.36
- Clamp Arm Length (in)0.88
- Height Under Clamp Arm (in)0.36
- Maximum Holding Capacity (lbf)60
- Supplied?No
Product Information
- Accessories205208-M|205208-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly205208-M
- Spindle Included?No
Related Products
205 Series
205-UE - 205-U With Imperial Spindle
205 Series
205-UR - Horizontal Hold Down Clamp
205 Series
205-SB - Straight Base, Solid Bar
205 Series
Ss 205-Uss ClampHold-Down Action
205 Series
205-U - Horizontal Hold Down Clamp
205 Series
205-SL - Left Flanged Base, Solid Bar
205 Series
205-SR - Right Flanged Base, Solid Bar
205 Series
205-UL - Horizontal Hold Down Clamp
205 Series
Ss 205-Sss ClampHold-Down Action
210 Series
210-S - Flanged Base, Solid Bar
205 Series
205-UE - 205-U With Imperial Spindle
205 Series
205-UR - Horizontal Hold Down Clamp