
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 237 SERIES

Unit View
Dimensions / Applications
- Length (in)11.02
- Weight (lb)1.61
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working
- Duty Cycle2
- Product ApplicationCLAMPING
Technical Details
- Arm Length (in)1.67
- Clamp Arm Height (in)1.67
- Clamp Arm Length (in)4.0
- Height Under Clamp Arm (in)1.67
- Maximum Holding Capacity (lbf)750
- Supplied?No
Product Information
- Accessories210440-Q|235906|235106|240208-M|240208-M|235106|210440-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly240208-M
- Spindle Included?No
Related Products
237 Series
237-U-Y - 237-U with Yellow Handle
237 Series
237-U-B - 237-U with Blue Handle
237 Series
237-USS - Stainless Steel 237-U
237 Series
237-U-K - 237-U with Black Handle
237 Series
237-U-G - 237-U with Green Handle
213 Series
213-U-L - Flanged Base, Open Bar
205 Series
205-U - Horizontal Hold Down Clamp
245 Series
245-U - Flanged Base, U-Bar
227 Series
227-U - Flanged Base, U-Bar
5000 Series
5310 - Flanged Base
237 Series
237-U-Y - 237-U with Yellow Handle
237 Series
237-U-B - 237-U with Blue Handle