
HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5000 SERIES

Unit View
Dimensions / Applications
- Length (in)6.33
- Weight (lb)2.98
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Clamping; Heavy Duty; Welding
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Arm Length (in)4.83
- Clamp Arm Height (in)3.37
- Clamp Arm Length (in)4.83
- Height Under Clamp Arm (in)3.37
- Maximum Holding Capacity (lbf)1150
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialHigh-Strength Forged Steel
- Tip MaterialNA
Related Products
5000 Series
5110-B - Heavy-Duty Solid Base
5000 Series
5110-BR - 5110-B with Toggle Lock Plus
518 Series
518 Clamp
5000 Series
5110-R - 5110 with Toggle Lock Plus
5000 Series
5310 - Flanged Base
5000 Series
5910 - Flanged Base
527 Series
527 - Vertical Hold Down Clamp
5000 Series
5310-B - Solid Base
528 Series
528 - Vertical Hold Down Clamp
5000 Series
5910-B - Solid Base
5000 Series
5110-B - Heavy-Duty Solid Base
5000 Series
5110-BR - 5110-B with Toggle Lock Plus