
Unit View
Dimensions / Applications
- Length (in)4.92
- Weight (lb)2.5
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Clamp Arm Length (in)2.56
- Height Under Clamp Arm (in)2.17
- Maximum Holding Capacity (lbf)1500.0
- Bolt Retainer533108-M
- Supplied?No
Product Information
- Accessories533108-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleLong Solid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
207 Series
207-LB - Straight Base, Long Solid Bar
%3Afill(white)%2Fcatsy.1004%2F535-LB.jpg%2Frename%2F535-LB.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F207_LB.jpg%2Frename%2F207_LB.png&w=3840&q=75)