%3Afill(white)%2Fcatsy.1004%2F5910-openclosed.jpg%2Frename%2F5910-openclosed.png&w=3840&q=75)

HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5900 SERIES

Unit View
Dimensions / Applications
- Length (in)4.02
- Weight (lb)1.08
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Clamping; Heavy Duty; Welding
- Duty Cycle3
- Product ApplicationCLAMPING
Technical Details
- Arm Length (in)2.49
- Clamp Arm Height (in)1.51
- Clamp Arm Length (in)2.49
- Height Under Clamp Arm (in)1.5
- Maximum Holding Capacity (lbf)750
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialHigh-Strength Forged Steel
- Tip MaterialNA
Related Products
5000 Series
5105 - Heavy-Duty Flanged Base
5000 Series
5105-R - a 5105 with Toggle Lock Plus
548/578 Series
Vertical Hold Down Clamp | 578
558 Series
558 - Vertical Hold Down Clamp
5000 Series
5105-BR - a 5105-B with Toggle Lock Plus
5000 Series
a 5305-B - Solid Base
207 Series
207-S - Flanged Base, Solid Bar
5000 Series
5105-B - Heavy-Duty Solid Base
5900 Series
5905-B - Solid Base
5000 Series
5105 - Heavy-Duty Flanged Base