%3Afill(white)%2Fcatsy.1004%2F5910-openclosed.jpg%2Frename%2F5910-openclosed.png&w=3840&q=75)

HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5900 SERIES

Unit View
Dimensions / Applications
- Length (in)6.02
- Weight (lb)2.65
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Checking Fixtures; Clamping; Welding
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Arm Length (in)3.76
- Clamp Arm Height (in)1.75
- Clamp Arm Length (in)3.76
- Height Under Clamp Arm (in)1.75
- Maximum Holding Capacity (lbf)1600
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialHigh-Strength Forged Steel
- Tip MaterialNA
Related Products
548/578 Series
Vertical Hold Down Clamp | 578
5000 Series
5110-B - Heavy-Duty Solid Base
5300 Series
5310 - Flanged Base
5000 Series
5310-BR - a 5310-B with Toggle Lock Plus
5000 Series
5310-R - a 5310 with Toggle Lock Plus
558 Series
558 - Vertical Hold Down Clamp
5900 Series
5910 - Flanged Base
5000 Series
5915-B - Solid Base