Destaco Logo

HYDRAULIC, THREADED BODY POWER CYLINDERS FOR PRODUCTION APPLICATIONS – 010 SERIES

010-210-501 - Single-Acting Pressure Point with #4 SAE Port and 3/4-16 Threaded Body

Visit Product Series:

Hydraulic Workholding-010

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Oil Displacement (in³)0.061
  • Operating Pressure (PSI)3000
  • Stroke (in)0.31
  • Jam NutIncluded
  • MountingThreaded Body

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Threaded Body Cylinders
  • Spindle Included?No