
PNEUMATIC, HYDRAULIC PRESSURE CONVERTER – 70104 SERIES

Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Max. Pressure (PSI)3262.0
- Oil Quantity/Stroke (cu.in.)4.0
- Conversion Ratio1:32
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePressure Converter
- Spindle Included?No
Related Products
70101 Series
70101-1 - Regulador de presión
70104 Series
70104-2 - PRESSURE CONVERTOR
70101 Series
Hydraulic Workholding-70101 - 70101 Series
70104 Series
Hydraulic Workholding-70104 - 70104 Series
70130 Series
70130R - Luft-Hydraulik-Pumpe unkomplett
70101 Series
70101-1 - Regulador de presión
70104 Series
70104-2 - PRESSURE CONVERTOR