
DOUBLE ACTING HYDRAULIC BLOCK CYLINDERS WITH MOUNTING BOREHOLES – 722D SERIES

Visit Product Series:
Hydraulic Workholding-722DUnit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Max. Clamping Force (lbf)13847.0
- Max. Pressure (PSI)7250.0
- Stroke (in)3.94
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeHydraulic Double Acting Block Cylinder
- Spindle Included?No