Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BALL & PADDLE GRIPPER MOUNTS FOR SHEET METAL
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Gripper Mounts
GT-UGA-84A2-20M-A - 84A2 Rear Gripper Mount, Steel Welded, 20mm Clamp
GT-UGA-84A2-20M-A - 84A2 Rear Gripper Mount, Steel Welded, 20mm Clamp
Email product details
Visit Product Series:
Lightweight Tooling-Gripper Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.36
Technical Details
Supplied?
No
Tube Size
20 mm
Product Information
Brand
DESTACO
Product Type
Tube Gripper Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles